ITEM NO. | ES-Z404-192/DB |
Weight | 250 g |
Dimensions | 21.5 × 211 × 32.5 mm |
Back-to-Back Option | No |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
211 mm | 21.5 mm | 32.5 mm | 250 g |
Components
Component | Material | Finish |