ITEM NO. | ES-Z403-128/DB |
Weight | 207 g |
Dimensions | 24 × 155 × 45 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 45 X 5 |
Bar Shape | Rectangle |
CC Length (mm) | 128 |
Design Feature | Bold |
Internal Height (mm) | 19 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
155 mm | 45 mm | 24 mm | 207 g |
Components
Component | Material | Finish |