ES-Z402-128/DB

ESOR DARK BRONZE HANDLE - ES-Z402-128/DB

Product Description
  • Bold, block design
  • Detailed, rustic finish.
Product Specifications
Material
Zinc Alloy
Finish
Dark Bronze
Weight of Item (g)
184
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
136.5
Width of Item (in)
5.375
CC Length (mm)
128 X 96
CC Length (in)
0
Handle Depth (mm)
23
Handle Depth (in)
0.875
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ESOR DARK BRONZE HANDLE - ES-Z401-128/DB

$25.50
ESOR DARK BRONZE HANDLE - ES-Z008-128/DB

$15.60
ESOR DARK BRONZE HANDLE - ES-Z403-128/DB

$31.20
ESOR WHITE BRONZE HANDLE - ES-Z402-128/WB

$23.60
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z402-128/AB

$23.60