FSL-ECEND CAP, FOR FSL SERIES RAIL

Description

• End cap for the FSL-L Aluminum Frame

Specs
ITEM NO.FSL-EC
Weight 3.1 g
Dimensions 40 × 20 × 8 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
40 mm 20 mm 8 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!