AG-A405

EDGE PULL - AG-A405

Product Description
  • Top-surface mount
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
46
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
46
Width of Item (in)
1.8125
CC Length (mm)
29
CC Length (in)
1.125
Handle Depth (mm)
30
Handle Depth (in)
1.1875
Max. Panel Thickness (mm)
20
Max. Panel Thickness (in)
0.8125
Min. Panel Thickness (mm)
0
Min. Panel Thickness (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS EDGE PULL - DSI-350-160

$23.70
STAINLESS EDGE PULL SATIN - SN-200/S

$36.20