ITEM NO. | FD30-WRH-DSC |
Weight | 363 g |
Dimensions | 15.8 × 531 × 65 mm |
Door Max. Height (inch) | 94-1/2 |
Door Max. Height (mm) | 2400 |
Door Max. Weight (kg) | 30 |
Door Max. Weight (lbs) | 66 |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Door Min. Thickness (Inch) | 1 |
Door Min. Thickness (mm) | 24 |
Door Min. Width (inch) | 23-01-2004 |
Door Min. Width (mm) | 590 |
Roller/Bracket Type | Recessed |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |