ITEM NO. | EX-100N12 |
Weight | 658 g |
Dimensions | 135 × 61 × 175 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
135.5 mm | 61 mm | 175 mm | 658 g |
Components
Component | Material | Finish |
Body | Polyamide | Light Gray |
Threaded Bolt | Steel | Yellow Zinc Chromate |
Wheel | Polyamide, Polyurethane | Gray |
Front Bumper | Elastomer | Gray |
Rear Bumper | Elastomer | Gray |