EX-100N12S

CASTER - EX-100N12S

Product Description
  • Locks both wheel and swivel
  • Ball bearing equipped in both swivel and wheel to provide maximum smooth movement
  • Front rubber bumper protects from impact
  • Large brake lever and indicator for easy operation
Product Specifications
Material
Plastic (PA)
Finish
Light Gray
Weight of Item (g)
703
Length or Depth of Item when closed (mm)
169.5
Length or Depth of Item when closed (in)
6.6875
Height of Item (mm)
175
Height of Item (in)
6.9375
Width of Item (mm)
61
Width of Item (in)
2.4375
Load Capacity (kg)
100
Load Capacity (lbs)
220
Wheel Type
Single Wheel
Locking Type (Brake)
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 X 1.75
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

DUAL BRAKE SYSTEM CASTER (PLATE) - EX-100P

$82.70
DUAL BRAKE SYSTEM CASTER (PLATE) - EX-100PS

$92.70