ITEM NO. | EX-100P |
Weight | 877 g |
Dimensions | 150 × 90 × 157 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 90 mm | 157 mm | 877 g |
Components
Component | Material | Finish |
Body | Polyamide | Light Gray |
Mounting Plate | Steel | Yellow Zinc Chromate |
Wheel | Polyamide, Polyurethane | Gray |
Rear Bumper | Elastomer | Gray |