Product Description
- Supplied with screw and expansion anchor.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
31
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
31
Width of Item (in)
1.25
Soft Closing
N
Self-Closing
N
Installation Type
Floor Mount type
Track Installation Type
Floor Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6x25 STUD AND CONCRETE ANCHOR
Fasteners Type
Screw and Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files