ITEM NO. | S-TAR-10L |
Weight | 234 g |
Dimensions | 19 mm |
Door Max. Torque (kg-cm) | 71 |
Door Max. Torque (lbs-in) | 61.7 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19 mm | 234 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Nickel |
Cover | Zinc Alloy | Nickel |
Arm A | Zinc Alloy | Nickel |
Arm B | Steel | Nickel |
Adjustment screw | Steel | Nickel |
Mounting Plate | Steel | Nickel |
Fix Screw | Steel | Nickel |