PJ-80AT

DROP-IN TYPE CORNER CONNECTOR - PJ-80AT

Product Specifications
Material
Aluminum Alloy, Steel
Finish
Silver, Yellow Zinc Chromate
Weight of Item (g)
96
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
39
Height of Item (in)
1.5625
Width of Item (mm)
39
Width of Item (in)
1.5625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 16
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

DROP-IN TYPE CORNER CONNECTOR - PJ-60AT

$10.80
DROP-IN TYPE CORNER CONNECTOR - PJ-60A

$9.90
DROP-IN TYPE CORNER CONNECTOR - PJ-80A

$10.70
CORNER CONNECTOR - PJ-100T

$14.30