ITEM NO. | 1830-MK/DN |
Weight | 185 g |
Dimensions | 39.5 × 40 × 80 mm |
Key Changes | 7800 |
Master Keying Availability | Yes |
Min. Door Thickness (inch) | 01-03-2016 |
Min. Door Thickness (mm) | 30 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39.5 mm | 40 mm | 80 mm | 185 g |
Components
Component | Material | Finish |