ITEM NO. | STF-100 |
Weight | 190 g |
Dimensions | 100 × 52 × 19.5 mm |
Load Capacity (kg) | 80 |
Load Capacity (lbs) | 176 |
Locking | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 52 mm | 19.5 mm | 190 g |
Components
Component | Material | Finish |
Body A | 304 Stainless Steel | Satin |
Body B | 304 Stainless Steel | Satin |
Button | Synthetic Rubber | Black |
Counterplate | 304 Stainless Steel | Satin |
Mounting Plate | 304 Stainless Steel | Polished |