Product Specifications
Material
304 Stainless Steel
Finish
Satin, Polished
Weight of Item (g)
111
Length or Depth of Item when closed (mm)
19.5
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
82
Height of Item (in)
3.25
Width of Item (mm)
33.6
Width of Item (in)
1.375
Load Capacity (kg)
80
Load Capacity (lbs)
176
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files