ITEM NO. | PS31A |
Weight | 19 g |
Dimensions | 40 × 26 × 9.5 mm |
Load Capacity (kg) | 10 |
Load Capacity (lbs) | 22 |
Locking | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 26 mm | 9.5 mm | 19 g |
Components
Component | Material | Finish |