Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
105
Length or Depth of Item when closed (mm)
13
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (in)
1.9375
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
65
Width of Item (in)
2.5625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or # 8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files