ITEM NO. | JDAW-120-35A |
Weight | 350 g |
Dimensions | 71 × 16 × 120 mm |
Holes | 8 |
Knuckles | 8 |
Max. Door Thickness (inch) | 01-03-2008 |
Max. Door Thickness (mm) | 35 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
146 mm | 16 mm | 120 mm | 350 g |
Components
Component | Material | Finish |