Product Description
- Luxury door stop made of high quality 316 stainless steel, this hardware is suitable for use on yachts or other environments susceptible to corrosion.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
474
Length or Depth of Item when open (mm)
96
Length or Depth of Item when open (in)
3.8125
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 32
Fasteners Type
Wood Screw, Concrete Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files