ITEM NO. | ZL-1802-72 |
Weight | 360 g |
Dimensions | 72 × 56 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
72 mm | 56 mm | 360 g |
Components
Component | Material | Finish |
Body | 316 Stainless Steel | Zwei L |
Bumper | Synthetic Rubber | Black |
Luxury door stop made of high quality 316 stainless steel, this hardware is suitable for use on yachts or other environments susceptible to corrosion.
ITEM NO. | ZL-1802-72 |
Weight | 360 g |
Dimensions | 72 × 56 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
72 mm | 56 mm | 360 g |
Component | Material | Finish |
Body | 316 Stainless Steel | Zwei L |
Bumper | Synthetic Rubber | Black |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)