HT-32P

DOOR STOPPER - HT-32P

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
320
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Soft Closing
N
Self-Closing
N
Installation Type
Floor Mount type
Track Installation Type
Floor Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
8 X 50 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR STOPPER - ZL-1803

$0.00
ZweiL DOOR STOPPER (FLOOR MOUNT TYPE) - ZL-1801

$0.00
DOOR STOPPER WALL MOUNT TYPE (Black) - DSD-03/S-BL

$34.80