Product Description
- Supplied with screw and expansion anchor.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
147
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
25
Width of Item (in)
1
Soft Closing
N
Self-Closing
N
Installation Type
Wall Mount type
Track Installation Type
Wall Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 60 Anchor bolt
Fasteners Type
Screw and Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files