ITEM NO. | ZL-1505-IS-320 |
Weight | 1023 g |
Dimensions | 25 × 345 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
CC Length (Inch) | 12-19/32 |
CC Length (mm) | 320 |
Style | Interior |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
25 mm | 345 mm | 1,023 g |
Components
Component | Material | Finish |
Gasket | Elastomer | |
Rubber Ring | Chloroprene Rubber | |
Bracket | 316 Stainless Steel | |
Washer | 316 Stainless Steel |