ZL-1504-OS-48

ZweiL DOOR PULL - ZL-1504-OS-48

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
462
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
73
Width of Item (in)
2.875
CC Length (mm)
48
CC Length (in)
1.875
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1.4375
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Back-to-Back Option
Y
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 x 70
Fasteners Type
Bolt set, Allen Key, Gasket
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR PULL - ZL-1504-WN-48

$0.00
ZweiL DOOR PULL - ZL-1504-IS-48

$0.00
ZweiL DOOR PULL - ZL-1505-OS-160

$0.00
ZweiL DOOR PULL - ZL-1505-OS-320

$0.00
ZweiL DOOR PULL - ZL-1503-OS-50

$0.00