ITEM NO. | YA-2020WR |
Weight | 650 g |
Dimensions | 477.5 mm |
Max. Compression Force (kg) | 60 |
Max. Compression Force (lbs) | 132 |
Max. Tensile Force (kg) | 150 |
Max. Tensile Force (lbs) | 330 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
477.5 mm | 650 g |
Components
Component | Material | Finish |