ZL-1501-IS-1920DOOR HANDLE

Specs
ITEM NO.ZL-1501-IS-1920
Dimensions 1945 × 40 × 84.5 mm
Back-to-Back Option

No

Bar Diameter (mm)

40 X 25

Bar Shape

Oval

CC Length (Inch)

75-19/32

CC Length (mm)

1920

Internal Height (mm)

59.5

Style

Interior

Overall Length (mm) Width (mm) Height (mm) Weight (g)
1,945 mm 40 mm 84.5 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads