ZL-1505-WN-160

ZweiL DOOR HANDLE - ZL-1505-WN-160

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1177
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
185
Height of Item (in)
7.3125
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
160
CC Length (in)
6.3125
Max. Door Thickness (mm)
46
Max. Door Thickness (in)
1.8125
Min. Door Thickness (mm)
40
Min. Door Thickness (in)
1.5625
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Back-to-Back Option
Y
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw Set and Allen Key
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR HANDLE - ZL-1505-WN-320

$0.00
ZweiL DOOR PULL - ZL-1505-OS-160

$0.00
ZweiL DOOR PULL - ZL-1505-IS-160

$0.00
ZweiL DOOR HANDLE - ZL-1501-WN-960

$0.00
ZweiL DOOR HANDLE - ZL-1501-WN-320

$0.00