ZL-1502-OS-960DOOR HANDLE

Specs
ITEM NO.ZL-1502-OS-960
Weight 3600 g
Dimensions 1016 × 56 × 69 mm
Back-to-Back Option

No

Bar Diameter (mm)

25 X 16

Bar Shape

Oval

CC Length (Inch)

37-51/64

CC Length (mm)

960

Internal Height (mm)

53

Style

Exterior

Overall Length (mm) Width (mm) Height (mm) Weight (g)
1,016 mm 56 mm 69/68 mm 3,600 g

Components

Component Material Finish
Base Plate
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos
Downloads