Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1081
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
248
Height of Item (in)
9.8125
Width of Item (mm)
56
Width of Item (in)
2.25
CC Length (mm)
192
CC Length (in)
7.5625
Bar Diameter (mm)
25 X 16
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N