ZL-1501-WR-1600DOOR HANDLE

Specs
ITEM NO.ZL-1501-WR-1600
Dimensions 1625 × 64 × 91.5 mm
Back-to-Back Option

Yes

Bar Diameter (mm)

64

Bar Shape

Oval

CC Length (Inch)

62-63/64

CC Length (mm)

1600

Internal Height (mm)

59.5

Overall Length (mm) Width (mm) Height (mm) Weight (g)
1,625 mm 64 mm 91.5/90.5 mm

Components

Component Material Finish
Base
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads