ITEM NO. | ZL-1501-OS-320 |
Weight | 3103 g |
Dimensions | 345 × 40 × 84.5 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 40 X 25 |
Bar Shape | Oval |
CC Length (Inch) | 12-19/32 |
CC Length (mm) | 320 |
Internal Height (mm) | 59.5 |
Style | Exterior |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
345 mm | 40 mm | 84.5 mm | 3,103 g |
Components
Component | Material | Finish |