ITEM NO. | SDN-47A-L203 |
Weight | 55 g |
Dimensions | 65 × 10.3 mm |
Dampening Direction | Counter Clockwise |
Torque (kgf-cm) | 20 |
Torque (lbs-in) | 17.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 10.3 mm | 55 g |
Components
Component | Material | Finish |
Body | Steel | Socket |
Nylon with Glass Fiber |