ITEM NO. | UDD-H-L |
Weight | 90 g |
Dimensions | 80 × 51.6 × 19.6 mm |
Door Max. Torque (kgf-cm) | 30.6 |
Door Max. Torque (lb-in) | 26.6 |
Door Min. Torque (kgf-cm) | 20.4 |
Door Min. Torque (lb-in) | 17.7 |
Soft-close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80 mm | 51.6 mm | 19.6 mm | 90 g |
Components
Component | Material | Finish |
Main Body | ABS Plastic | Light Gray |
Cover | ABS Plastic | Light Gray |
Screws | Steel | Nickel |
Mounting Plate | Steel | Nickel |
Axis | Steel | Zinc |