UDD-S-L

DISK DAMPER / PIVOT HINGE - UDD-S-L

Product Specifications
Material
Plastic (ABS)
Finish
Light Gray
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
48.2
Height of Item (in)
1.9375
Width of Item (mm)
19.6
Width of Item (in)
0.8125
Max. Torque (kgf-cm/ea)
10.2
Max. Torque (lbs-in/ea)
10.2
Min. Torque (kgf-cm/ea)
5.1
Min. Torque (lbs-in/ea)
4.4
Max. Torque (kgf-cm/pr)
23.4
Max. Torque (lbs-in/pr)
20.4
Min. Torque (kgf-cm/pr)
10.2
Min. Torque (lbs-in/pr)
8.8
Dampening Direction
Counter clockwise
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 8
Fasteners Type
Truss Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

DISK DAMPER / PIVOT HINGE - UDD-H-L

$28.60
DISK DAMPER / PIVOT HINGE - UDD-S-R

$28.60
DISK DAMPER / PIVOT HINGE - UDD-M-L

$28.60
DISK DAMPER / PIVOT HINGE - UDD-H-R

$28.60
DISK DAMPER / PIVOT HINGE - UDD-M-R

$28.60