ITEM NO. | HG-DTB8-R |
Weight | 22 g |
Dimensions | 36.75 × 19 × 14.5 mm |
Damper Torque (kgf-cm) | 8.16 |
Damper Torque (lbs-in) | 7.1 |
Holes | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 19 mm | 51.5 mm | 19 g |
Components
Component | Material | Finish |
Base | 304 Stainless Steel | Mirror |
Bracket | 304 Stainless Steel | Mirror |
Shaft | 303 Stainless Steel | |
Washer | Stainless Steel | |
Cam A/B | Stainless Steel | |
Spring Washer | Stainless Steel | |
Plate | Stainless Steel |