ITEM NO. | HG-FH128 |
Weight | 1600 g |
Dimensions | 128.6 × 33 × 128.6 mm |
Detent | Yes |
Knuckles | 5 |
Load Capacity (kg/pair) | 40 |
Load Capacity (lbs/pair) | 88 |
Max. Door Height (inch) | 48 |
Max. Door Height (mm) | 1200 |
Max. Door Width (inch) | 36 |
Max. Door Width (mm) | 900 |
Max. Opening Angle (degree) | 152 |
Min. Door Height (inch) | 36 |
Min. Door Height (mm) | 900 |
Min. Door Width (inch) | 24 |
Min. Door Width (mm) | 600 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
128.6 mm | 21.5 mm | 128.6 mm | 1,500 g |
Components
Component | Material | Finish |
Body A/B | Zinc Alloy | Nickel |
Cover A, B | AES | Silver |
Washer | Fluoroplastic |