ITEM NO. | HG-CSH63BH |
Weight | 114.3 g |
Dimensions | 23.3 × 80 × 63 mm |
Dampening Direction | Clockwise |
Damper Torque (kgf-cm) | 10.2 To 25.5 |
Damper Torque (lbs-in) | 9 To 22 |
Detent Angle (degree) | 0 To 100 |
Detent Hold Force (kgf-cm) | 10 |
Detent Hold Force (lbs-in) | 8.8 |
Holes | 6 |
Knuckles | 3 |
Torque Variation (kgf-cm) | 17.3 to 25.5 |
Torque Variation (lbs-in) | 15 to 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80 mm | 21.5 mm | 63 mm | 114.3 g |
Components
Component | Material | Finish |