Product Description
- Detent hinge with built-in damper as an option
- Detent will hold lid in open/closed position without secondary support, and optional damper will provide soft closing
- Operating angle: 1˚
- (Detent at both ˚ and 1˚)
- Detent holding force: 1. kgf·cm (8.8 lbs·in)
- Damper torque range: 1.2~25.5 kgf·cm (9~22 lbs·in)/pc
Product Specifications
Material
Zinc Alloy
Finish
Silver
Weight of Item (g)
114.3
Length or Depth of Item when closed (mm)
23.3
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
80
Width of Item (in)
3.1875
Max. Torque (kgf-cm/ea)
17.3
Max. Torque (lbs-in/ea)
15
Min. Torque (kgf-cm/ea)
10.2
Min. Torque (lbs-in/ea)
9
Release Torque (kgf-cm)
10
Release Torque (lbs-in)
8.7
Detent Angle (degree)
0
Detent Holding Force (kgf-cm)
10
Detent Holding Force (lbs-in)
8.8
Knuckles
3
Holes
6
Adjustable
N
Dampening Direction
Clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files