ITEM NO. | HG-RNM30 |
Weight | 160 g |
Dimensions | 19 × 30 × 85 mm |
Damper Torque (kgf-cm/pair) | 30.6 |
Damper Torque (N-m/pair) | 3 |
Max. Door Height (mm) | 450 |
Max. Door Thickness (mm) | 35 |
Max. Door Width (mm) | 900 |
Min. Door Thickness (mm) | 28 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 15.5 mm | 85 mm | 112 g |
Components
Component | Material | Finish |
Strike | Stainless Steel, POM | |
Hinge | Stainless Steel |