HG-JHM11-3BLSOFT-CLOSE DAMPENING HINGE

Specs
ITEM NO.HG-JHM11-3BL
Weight 43.9 g
Dimensions 69.5 × 48 mm
Damper Torque (kgf-cm)

2.04 To 2.96

Damper Torque (N-m)

0.2 To 0.29

Holes

4

Knuckles

1

Max. Opening Angle (degree)

105

Mounting Type

Side Mount

Operating Temperature (?C)

0 To 40

Overall Length (mm) Width (mm) Height (mm) Weight (g)
69.5 mm 48 mm 43.9 g

Components

Component Material Finish
Body Polyacetal (POM) Black
Bracket for side mount R/L PBT Black
Cover ABS Black
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!