ITEM NO. | HG-JHM11-2WT |
Weight | 44 g |
Dimensions | 47 × 51.5 × 21 mm |
Damper Torque (kgf-cm) | 1.02 To 2.04 |
Damper Torque (N-m) | 0.1 To 0.2 |
Holes | 4 |
Knuckles | 1 |
Max. Opening Angle (degree) | 105 |
Mounting Type | Side Mount |
Operating Temperature (?C) | 0 To 40 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
69.5 mm | 48 mm | 43.9 g |
Components
Component | Material | Finish |
Body | Polyacetal (POM) | Black |
Bracket for side mount R/L | PBT | Black |
Cover | ABS | White |