ITEM NO. | EBD |
Weight | 400 g |
Dimensions | 75 × 59.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
250 mm | 75 mm | 400 g |
Components
Component | Material | Finish |
• Sugatsune’s Lapcon technology provides soft-close movement downward
• Easy surface-mount installation
•
ITEM NO. | EBD |
Weight | 400 g |
Dimensions | 75 × 59.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
250 mm | 75 mm | 400 g |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)