Product Description
- Damper and catch combination for sideways opening doors
- Prevents doors from slamming.
- Holds doors in closed position.
- Easy to install by simply aligning body with the interior wall.
- Non handed.
- Can handle doors up to 4 kg. (When using DC 2 4).
- StStrike can be adjusted post installation: horizontally ±5 mm, vertically ±4 mm.
- Passed 5, open/close cycles in a private test.
Product Specifications
Material
Plastic (PC)
Finish
Black
Weight of Item (g)
105
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
157.8
Width of Item (in)
6.25
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Width (mm)
450
Min. Door Width (in)
17.75
Max. Door Weight (kg)
25
Max. Door Weight (lbs)
55
Soft Closing
Y
Self-Closing
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 30, 3.5 X 30
Fasteners Type
Cross Binding Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files