DC-100G

DAMPER CATCH - DC-100G

Product Description
  • Damper and catch combination for sideways opening doors.
  • Prevents doors from slamming.
  • Holds doors in closed position.
  • Easy to install by simply aligning body with the interior wall.
  • Non handed
  • Can handle doors up to 4 kg. (When using DC24).
  • Strike can be adjusted post
  • Passed 5, open/close cycles in a private test.
Product Specifications
Material
Plastic (POM)
Finish
Dark Gray, Light Gray
Weight of Item (g)
91
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
98
Width of Item (in)
3.875
Max. Door Height (mm)
800
Max. Door Height (in)
31.5
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Weight (kg)
7
Max. Door Weight (lbs)
15.4
Soft Closing
Y
Self-Closing
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 30 mm and 4 x 12 mm
Fasteners Type
4 x 30 mm and 4 x 12 mm and 4 x16 mm Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

DAMPER CATCH - DC-200-25BL

$35.70
DAMPER CATCH - DC-200-40BL

$36.30