DSI-1630-30-35I

CURVED BAR HANDLE INT - DSI-1630-30-35I

Product Description
  • For use with DSI mounting kits (sold separately)
  • Please specify Interior/Exterior type when ordering:
  • Posts for Exterior handles are threaded to accept screws.
  • Posts for Interior handles have set screws for DSI mounting kits.
  • Similar style to 3 series cabinet handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1200
Length or Depth of Item when closed (mm)
74
Length or Depth of Item when closed (in)
2.9375
Height of Item (mm)
430
Height of Item (in)
16.9375
Width of Item (mm)
30
Width of Item (in)
1.1875
CC Length (mm)
350
CC Length (in)
13.75
Bar Diameter (mm)
30
Bar Diameter (in)
1.1875
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BAR HANDLE INT - DSI-4400-30-35I

$223.80
BAR HANDLE INT - DSI-3310-30-35I

$151.50
BAR HANDLE INT - DSI-2000-30-35I

$150.30
CURVED BAR HANDLE INT - DSI-1630-30-25I

$148.80
CURVED BAR HANDLE INT - DSI-1630-30-60I

$223.80