Product Specifications
Material
Steel
Finish
Gray
Weight of Item (g)
210
Length or Depth of Item when closed (mm)
202.5
Length or Depth of Item when closed (in)
8
Height of Item (mm)
202.5
Height of Item (in)
8
Width of Item (mm)
4
Width of Item (in)
0.1875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y