ITEM NO. | HG-JHM16-BL |
Weight | 12 g |
Dimensions | 50 × 54 × 21.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
54 mm | 50 mm | 12 per pair g |
Components
Component | Material | Finish |
• Hinge with damper built-in to keep lid from slamming shut
• Mortise mount type
• Ideal for small size lid
• Sold in pairs
• Torque Calculation: Torque = Door Height × 1/2 × Door Weight *Please see diagram below for applicable torque moment
• * Please specify color of face plate (sold separately) when ordering
• *Please install Left and Right brackets on correct side
ITEM NO. | HG-JHM16-BL |
Weight | 12 g |
Dimensions | 50 × 54 × 21.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
54 mm | 50 mm | 12 per pair g |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)
Oops! We could not locate your form.