HG-PA202-25LIFT ASSIST HINGE

Description

Counterbalance Lift-Assist Hinge (HG-PA202-25)

This heavy-duty counterbalance lift-assist hinge (Product No. HG-PA202-25) provides 25 Nm of torque to make it easy for users to open heavy lids or doors with very little effort. The high-quality construction is in keeping with Sugatsune’s philosophy of superior performance for the end user and a long service life that delivers lasting value for the purchaser.

This precision-engineered counterbalance lift-assist hinge is ideal for medical and machine equipment, or other applications benefitting from a smooth, easy open/close action and subject to heavy use.

Technical Details on HG-PA202-25 Hinge

  • Get a power assist opening heavy lids and doors.
  • Close lids and doors with a smooth, quiet action and no slamming.
  • Maximum damper torque is 25 Nm (255 kgf-cm), guaranteed within 10%.
  • Torque is adjustable (±5%) through the torque adjustment screw.
  • 304-grade stainless steel main hinge body is ideal for many years of service life.
  • SWO grade steel hinge spring is durable and strong.
  • Plastic cover provides the hinge with a clean, neutral finish that doesn’t clash.
  • Product dimensions are 201 × 150 × 42 mm; weight 1385 grams.

View Installation Manual.

Applications

Find Parts and Inspirations for Your Building Project at Sugatsune

Sugatsune America is proud to supply superior hardware to architects, contractors, project managers, and others working on building and remodeling projects. Find other counterbalance lift-assist hinges on our lift-assist hinges page, or browse our entire product catalog to see the complete range of Sugatsune hardware offerings, and find inspirations for your next project.

Need help finding a part or getting advice on our products? Contact our technical support team and we will be pleased to promptly assist you!

Specs
ITEM NO.HG-PA202-25
Weight 1385 g
Dimensions 201 × 150 × 42 mm
RoHS Status

RoHS 3

CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos
Downloads