AS-68COUNTER PLATE

Description

• Special plate for MC-JM magnetic catches
• 430 stainless steel provides corrosion resistance

Specs
ITEM NO.AS-68
Weight 17 g
Dimensions 2 × 68 × 18 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
68 mm 18 mm 2 mm 17 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads