W12

STRIKE PLATE - W12

Product Specifications
Material
Brass, Zinc Alloy
Finish
Nickel
Weight of Item (g)
3.3
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
15
Width of Item (in)
0.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 countersunk screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

STRIKE PLATE FOR MC0099 - SP0207

$0.40